2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

NFC1LRSIA

Expand Table
EN
预览图
PREVIEWPERLINE
ORDERNO
altitude
ALTITUDE
attachment to display
ATTACHMENT_TO_DISPLAY
backlight (typical)
BACKLIGHT__TYPICAL_
brightness (white)
BRIGHTNESS__WHITE_
contrast ratio
CONTRAST_RATIO
custom mounting surface
CUSTOM_MOUNTING_SURFACE
cutout dimensions (w x h)
CUTOUT_DIMENSIONS__W_X_H_
enclosure type
ENCLOSURE_TYPE
horizontal scan
HORIZONTAL_SCAN
1
NFC1LRSIA
Operating up to 3.05 km (10,000′); Non-operating up to 12.19 km (40,000′)
mounts to display via mounting holes on outer edges of bracket
LED; 40,000 hour brightness half-life
250 nits (cd/m2) max
1000:1 (static); 20,000,000:1 (dynamic)
can be drilled to mount other custom devices without drilling into rear of display
453.4 mm x 366.8 mm (17.85″ x 14.44″)
panel mount; rear collar compresses gasket against panel; held by 12 M5 studs
24-82 kHz
顯示壓縮表示形式(1 Produkt)
訂購編碼NFC1LRSIA
上次修改11.09.2024 08:21:30
單位

分類

CNS

CNSERPBASE Object Properties